CY62147EV30LL-45ZSXIT
Active and preferred
RoHS Compliant
Lead-free

CY62147EV30LL-45ZSXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62147EV30LL-45ZSXIT
CY62147EV30LL-45ZSXIT
ea.


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62147EV30LL-45ZSXIT
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
ea.
in stock
CY62147EV30LL-45ZSXIT is a 4-Mbit (256K × 16) CMOS SRAM in the MoBL family for battery-powered embedded systems. It operates from 2.2 V to 3.6 V over −40°C to +85°C, with 45 ns access time and 1.8 V/2.2 V input HIGH thresholds (by VCC range). Active current is 3.5 mA typ at 1 MHz (6 mA max) and 15 mA typ at fmax (20 mA max); automatic CE power-down gives 2.5 µA typ standby (7 µA max). Pb-free 44-pin TSOP II.

Features

  • 256K × 16 SRAM organization
  • 45 ns read/write cycle time
  • 2.2 V to 3.6 V single supply
  • 3.5 mA active at 1 MHz typ
  • 2.5 µA standby current typ
  • 1.5 V data-retention VCC
  • 8.8 µA data-retention max
  • Auto power-down on deselect
  • Byte writes via BHE/BLE
  • Tri-state outputs with OE
  • ±1 µA input/output leakage
  • > 2001 V ESD (MIL-STD-883)

Benefits

  • 16-bit SRAM fits buffer needs
  • 45 ns supports fast CPU access
  • 2.2–3.6 V fits 3 V rails
  • Low active current cuts power
  • µA standby extends battery life
  • Retain data at 1.5 V backup
  • Low ICCDR eases hold-up design
  • Power-down saves energy when idle
  • Byte write reduces bus traffic
  • Tri-state enables easy bus sharing
  • Low leakage aids low-power designs
  • High ESD improves robustness

Applications

Documents

Design resources

Developer community