CY621472E30LL-45ZSXI
Active and preferred
RoHS Compliant
Lead-free

CY621472E30LL-45ZSXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY621472E30LL-45ZSXI
CY621472E30LL-45ZSXI
ea.


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY621472E30LL-45ZSXI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 135
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 135
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
ea.
in stock
CY621472E30LL-45ZSXI is a 4-Mbit (256K × 16) CMOS SRAM for battery-powered embedded systems. It operates from 2.2 V to 3.6 V over –40°C to +85°C and delivers a 45 ns access time. Typical active current is 3.5 mA at 1 MHz (6 mA max), while standby power-down current is 2.5 µA typical (7 µA max) when deselected. Dual chip enables and byte enables support easy expansion and 8-bit accesses.

Features

  • 256K × 16 CMOS SRAM architecture
  • 45 ns read/write cycle time
  • VCC operating range 2.2 V to 3.6 V
  • 3.5 mA active at 1 MHz (typ)
  • 2.5 µA standby current (typ)
  • Standby cuts power >99% deselect
  • Data retention at VCC = 1.5 V
  • ICCDR 8.8 µA max at VCC = 1.5 V
  • Byte write via BHE/BLE controls
  • Automatic power-down on deselect
  • OE-controlled tri-state outputs

Benefits

  • Fast 45 ns access reduces latency
  • 2.2–3.6 V fits common 3.3 V
  • Low active current extends battery
  • µA standby reduces sleep power
  • Deselect power-down saves energy
  • 1.5 V retention keeps data saved
  • Byte writes cut bus activity
  • Tri-state outputs simplify bus sharing
  • CE1/CE2 supports easy expansion
  • CMOS I/O eases MCU interfacing
  • High-Z outputs reduce contention

Applications

Documents

Design resources

Developer community