CY62146ESL-45ZSXIT
Active and preferred
RoHS Compliant
Lead-free

CY62146ESL-45ZSXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62146ESL-45ZSXIT
CY62146ESL-45ZSXIT
ea.


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    2.2 V to 5.5 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62146ESL-45ZSXIT
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
ea.
in stock
CY62146ESL-45ZSXI is a 4-Mbit (256K × 16) CMOS SRAM for battery-powered embedded systems. It runs from 2.2 V to 3.6 V or 4.5 V to 5.5 V over -40°C to +85°C and offers 45 ns access time. Active current is 3.5 mA typical at 1 MHz (6 mA max) and standby is 2.5 µA typical (7 µA max) using automatic CE power-down when deselected. 44-pin TSOP II package supports easy memory expansion with CE/OE.

Features

  • 256K × 16 CMOS SRAM organization
  • 45 ns read cycle time (tRC)
  • 22 ns OE LOW to data valid
  • Byte write via BHE/BLE enables
  • 2.5 µA typ standby (ISB1/ISB2)
  • 7 µA max standby (ISB1/ISB2)
  • 3.5 mA typ active at 1 MHz
  • Automatic power-down on CE HIGH
  • Output tri-state on CE/OE/BHE/BLE
  • Input/output leakage ±1 µA
  • CIN/COUT max 10 pF at 1 MHz
  • ESD >2001 V (MIL-STD-883)

Benefits

  • 45 ns access supports fast buffers
  • 22 ns OE cuts read latency
  • Byte enables reduce write bandwidth
  • 2.5 µA standby extends battery life
  • 7 µA max eases power budgeting
  • 3.5 mA active lowers energy per op
  • Auto power-down saves idle power
  • Tri-state enables easy bus sharing
  • Low leakage cuts sleep mode drain
  • Low capacitance eases signal timing
  • Robust ESD improves handling yield
  • 16-bit data path boosts throughput

Applications

Documents

Design resources

Developer community