Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY62145E-3XWI
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY62145E-3XWI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62145E-3XWI
CY62145E-3XWI


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    None
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    1.65 V to 5.5 V
  • Organization (X x Y)
    x8 / x16
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
CY62145E-3XWI
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER UNSAWN
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER UNSAWN
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community