CY62137FV30LL-45ZSXIT
Active and preferred
RoHS Compliant
Lead-free

CY62137FV30LL-45ZSXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62137FV30LL-45ZSXIT
CY62137FV30LL-45ZSXIT
ea.


Product details

  • Density
    2 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    128K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62137FV30LL-45ZSXIT
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
CY62137FV30LL-45ZSXIT is a 2-Mbit (128 K × 16) CMOS static RAM with 45 ns access for battery-powered and embedded systems. It operates from 2.2 V to 3.6 V over −40°C to +85°C and uses automatic power-down when CE/BHE/BLE are deselected. Supply current is 1.6 mA typ at 1 MHz and standby is 1 µA typ (5 µA max). Byte enables allow 8-bit writes, with max 10 pF I/O capacitance, in Pb-free 44-pin TSOP II (ZS).

Features

  • 2-Mbit SRAM, 128K × 16
  • 45 ns read/write cycle time
  • VCC operating range 2.2 V to 3.6 V
  • Ambient TA −40°C to +85°C
  • 1.6 mA typ ICC at 1 MHz
  • 13 mA typ ICC at fmax
  • 1 µA typ standby current (ISB)
  • 5 µA max standby current (ISB)
  • Auto power-down when deselected
  • BLE/BHE byte enables (8-bit)
  • Data retention at VCC = 1.5 V
  • ICCDR max 4 µA at 1.5 V

Benefits

  • 16-bit bus boosts bandwidth
  • 45 ns access reduces CPU stalls
  • 2.2–3.6 V fits 3 V rails
  • −40 to +85°C handles harsh envs
  • Low active current cuts energy use
  • Low standby extends battery life
  • Auto power-down saves idle power
  • Byte writes reduce update energy
  • High-Z outputs ease bus sharing
  • 1.5 V retention preserves data
  • CE/OE control simplifies expansion
  • Low leakage supports data integrity

Applications

Documents

Design resources

Developer community