Density2 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.65 V to 2.25 V
-
Organization (X x Y)128K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62137FV18LL-55BVXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 960 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 960 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 128K × 16 CMOS static RAM
- 55 ns read cycle time (tRC)
- 45 ns write cycle time (tWC)
- 1.65 V to 2.25 V VCC range
- 1 µA typ standby current (ISB)
- 5 µA max standby current (ISB)
- 1.6 mA typ ICC at 1 MHz
- Auto power-down when deselected
- BLE/BHE byte enables for 8-bit
- Tri-state I/O with OE control
Benefits
- 16-bit bus cuts access cycles
- 55 ns access supports fast MCU
- 45 ns write boosts throughput
- Fits low-voltage 1.8 V rails
- 1 µA standby extends battery life
- 5 µA max eases sleep budgeting
- Low active ICC reduces heat
- Auto power-down saves energy
- Byte writes cut bus switching power
- Tri-state bus enables easy expansion
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.