CY62137EV30LL-45ZSXI
Active and preferred
RoHS Compliant
Lead-free

CY62137EV30LL-45ZSXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62137EV30LL-45ZSXI
CY62137EV30LL-45ZSXI
ea.


Product details

  • Density
    2 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    128K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62137EV30LL-45ZSXI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
CY62137EV30LL-45ZSXI is a 2-Mbit (128 K × 16) CMOS SRAM for 2.2 V to 3.6 V operation in industrial -40 to 85°C systems. This 45 ns asynchronous device uses CE, OE, WE and byte enables (BLE/BHE) for read/write control. It supports automatic power-down when deselected, with standby current 1 µA typical and 7 µA max at 3.6 V. Active current is 2.0 mA typical at 1 MHz (2.5 mA max). It is offered in Pb-free 44-pin TSOP II (ZS).

Features

  • 2 Mbit SRAM, 128K × 16
  • 45 ns read/write cycle time
  • VCC 2.2 V to 3.6 V operation
  • Standby 1 µA typ, 7 µA max
  • ICC 2.0 mA typ at 1 MHz
  • Automatic CE power-down mode
  • Data retention at VCC = 1 V
  • ICCDR 0.8 µA typ, 3 µA max
  • OE/CE/BLE/BHE tri-state outputs
  • Byte write enables BLE/BHE
  • tDOE 22 ns OE to data valid
  • Input/output leakage ±1 µA

Benefits

  • Fits 16-bit MCU/FPGA buses
  • 45 ns access reduces wait states
  • 2.2–3.6 V suits 3 V rails
  • µA standby extends battery life
  • Low ICC cuts active power budget
  • Auto power-down saves idle energy
  • 1 V retention supports backup rail
  • Low ICCDR enables long retention
  • Tri-state I/O eases bus sharing
  • Byte enables reduce write energy
  • Fast tDOE improves read latency
  • Low leakage reduces node loading

Applications

Documents

Design resources

Developer community