Density2 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)128K x 16
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62136FV30LL-45ZSXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1000 |
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
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- 2-Mbit SRAM, 128K × 16
- 45 ns read/write cycle time
- OE access time down to 22 ns
- Supply voltage 2.2 V to 3.6 V
- ICC typ 1.6 mA at 1 MHz
- ICC max 18 mA at fmax
- Standby current typ 1 µA
- Auto power-down with CE HIGH
- Byte write enables BLE/BHE
- Outputs go high-Z when disabled
- Input/output leakage ±1 µA
- CIN/COUT max 10 pF
Benefits
- Fits 16-bit data SRAM needs
- Fast reads/writes reduce latency
- Faster OE speeds async reads
- Runs from 2.2–3.6 V rails
- Low active current saves energy
- Handles high-frequency accesses
- Extends battery life in standby
- Cuts idle power when inactive
- Updates 8-bit bytes, less traffic
- Simplifies bus sharing
- Low leakage improves data hold
- Low pin capacitance eases timing
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.