CY62136EV30LL-45BVXIT
Active and preferred
RoHS Compliant
Lead-free

CY62136EV30LL-45BVXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62136EV30LL-45BVXIT
CY62136EV30LL-45BVXIT
ea.


Product details

  • Density
    2 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    128K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY62136EV30LL-45BVXIT
Product Status active and preferred
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
CY62136EV30LL-45BVXIT is a 2-Mbit (128K × 16) CMOS SRAM in the CY621 MoBL family, specified for 45 ns access. It operates from 2.2 V to 3.6 V over -40°C to +85°C. Active supply current is 2 mA typ at 1 MHz, and 15 mA typ (20 mA max) at fmax. Automatic CE power-down reduces standby to 1 µA typ (7 µA max). Byte enables (BHE/BLE) support 8-bit writes. Package: 48-ball Pb-free VFBGA (BV).

Features

  • 128K 6 16 CMOS SRAM
  • 45 ns read/write cycle time
  • VCC operating 2.20 V to 3.60 V
  • 1 cA typ standby current
  • 7 cA max standby current
  • 2 mA typ at 1 MHz active current
  • Automatic CE power-down current
  • 16-bit I/O with BLE/BHE byte enables
  • Tri-state outputs via CE/OE control
  • Data retention at VCC = 1.0 V
  • ICCDR 3 cA max at VCC = 1.0 V
  • OE LOW to data valid 22 ns max

Benefits

  • 45 ns access cuts wait states
  • 2.2 3.6 V fits 3 V rails
  • 1 cA standby extends battery life
  • 7 cA max helps low-power design
  • 2 mA at 1 MHz reduces energy use
  • CE power-down saves idle power
  • Byte enables support partial writes
  • Tri-state enables bus sharing
  • 1.0 V retention preserves contents
  • Low ICCDR reduces backup current
  • 22 ns OE speeds read enable timing
  • 16-bit bus boosts data throughput

Applications

Documents

Design resources

Developer community