Density1 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)128K x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62128EV30LL-45ZAXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | STSOP-32 (51-85094) | |
| Packing Size | 1500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | STSOP-32 (51-85094) |
| Packing Size | 1500 |
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
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 1-Mbit SRAM organized as 128K × 8
- 45 ns read/write cycle time
- 2.2 V to 3.6 V single-supply VCC
- Automatic CE power-down (ISB1/2)
- Standby current 1 µA typ, 4 µA max
- Active current 1.3 mA typ at 1 MHz
- Data retention at VCC = 1.5 V (VDR)
- Data retention current 3 µA max
- OE/WE tri-state control of I/O bus
- 10 pF max input/output capacitance
- ESD > 2001 V (MIL-STD-883 3015)
- -40°C to +85°C operating ambient
Benefits
- Fits small code/data storage needs
- 45 ns enables fast memory accesses
- 2.2–3.6 V works with 3 V rails
- Power-down cuts idle consumption
- µA standby extends battery life
- Low active current reduces power
- Retains data in backup mode
- 3 µA max eases keepalive design
- Tri-state bus simplifies expansion
- Low capacitance helps signal integrity
- ESD robustness reduces field fails
- -40°C to +85°C boosts reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.