Density1 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn;Ni/Pd/Au
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Operating Voltage (VCCQ) max3.6 V
-
Organization (X x Y)64K x 16
-
Peak Reflow Temp260 °C
-
QualificationAutomotive
-
Speed55 ns
| Recommended | ||
|
OPN
|
CY62126EV30LL-55ZSXET | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1000 |
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
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 1-Mbit SRAM organized as 64K × 16
- 45 ns read/write cycle time
- 2.2 V to 3.6 V single-supply VCC
- 1.3 mA typ active at 1 MHz
- 4 µA max standby current
- Auto power-down when addr static
- Data retention at VCC down to 1.5 V
- 3 µA max data-retention current
- Byte write via BLE/BHE controls
- Tri-state I/O via CE/OE/BHE/BLE
Benefits
- 16-bit bus cuts MCU accesses
- 45 ns suits fast SRAM interfaces
- 2.2–3.6 V fits 3 V systems
- Low active current extends runtime
- µA standby minimizes sleep drain
- Auto power-down saves idle power
- 1.5 V retain data in deep sleep
- Low ICCDR reduces backup load
- Byte writes reduce write energy
- Tri-state eases bus sharing/expand
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.