CategoryHigh Performance Programmable XO
-
Core/IO Operating Voltages ((V))1.8/2.5/3.3
-
FeaturesProgrammable High-Frequency Crystal Oscillator
-
I/O Voltage ((V))1.8/2.5/3.3
-
Input Frequency range40 MHz to 133 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.71 V to 3.63 V
-
Output Frequency range15 MHz to 2100 MHz
-
Output Signal TypeDifferential
-
Outputs1
-
Peak Reflow Temp260 °C
-
Publish in NPSGY
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumN
|
OPN
|
CY29430FLQXI |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | QFN-16 (001-87187) |
| Packing Size | 980 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | QFN-16 (001-87187) |
| Packing Size | 980 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- Programmable PLL with fractional-N
- Four independent differential outputs
- Output frequency range: 15 MHz to 2.1
- Supports LVPECL, LVDS, CML, HCSL, LVCMOS
- Integrated VCXO, tunable TPR ±50 to ±275
- I2C interface, programmable settings
- Typical jitter: 110-190 fs
- No special power supply sequencing
- Small/large frequency change via I2C/FS
- Programmable OE polarity
- Non-volatile memory for configuration
- Crystal or clock input (HFF, OT3, LFF)
Benefits
- Flexible clocking for diverse
- Multiple outputs simplify system design
- Wide frequency range fits many systems
- Compatible with major output standards
- VCXO enables precise clock adjustment
- Easy configuration via I2C
- Low jitter ensures signal integrity
- Simple power-up, no sequencing hassle
- On-the-fly frequency changes
- Customizable output enable logic
- Retains settings after power cycle
- Supports various reference sources
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.