Core/IO Operating Voltages ((V))3.3
-
Features1-Output Programmable Spread Spectrum Clock Generator
-
I/O Voltage ((V))3.3
-
Input Frequency range25 MHz to 100 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishNi/Pd/Au
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.97 V to 3.6 V
-
Output Frequency range25 MHz to 100 MHz
-
Output Signal TypeCMOS
-
Outputs1
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumY
|
OPN
|
CY25560SXI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 970 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 970 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Spread spectrum clock generation
- 25–100 MHz input frequency range
- Nine selectable spread options
- Accepts clock and crystal inputs
- Center spread modulation
- Low cycle-to-cycle jitter
- Frequency spread disable function
- Tri-level logic for flexible control
- PLL-based architecture
- Internal resistor dividers for logic
Benefits
- Reduces EMI by 8–16 dB
- Flexible EMI reduction for compliance
- Suits wide range of applications
- Easy integration with clock/crystal
- Flexible spread selection for design
- Low jitter ensures signal integrity
- Simple logic control saves pins
- PLL design delivers stable output
- No external resistors for logic setup
- Disable spread for test/debug
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.