Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY23EP05SXI-1H
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY23EP05SXI-1H

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY23EP05SXI-1H
CY23EP05SXI-1H


Product details

  • Category
    Zero Delay Buffers
  • Core/IO Operating Voltages ((V))
    2.5/3.3
  • Features
    2.5V or 3.3V,10- 220 MHz, Low Jitter, 5 Output Zero Delay Buffer
  • Function
    See datasheet
  • I/O Voltage ((V))
    2.5/3.3
  • Input Frequency range
    10 MHz to 220 MHz
  • Input Type
    LVCMOS/LVTTL
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.3 V to 3.6 V
  • Output Frequency range
    10 MHz to 220 MHz
  • Output Signal Type
    LVCMOS
  • Outputs
    5
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY23EP05SXI-1H
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
The CY23EP05SXI-1 H is a high-drive zero delay buffer with five LVCMOS outputs, supporting 10 MHz to 220 MHz operation at 2.5 V or 3.3 V supply. It integrates an on-chip PLL for low-jitter clock distribution, accepts LVCMOS/LVTTL inputs, and operates from 2.3 to 3.6 V over -40°C to 85°C industrial temperature. Pure Sn finish and RoHS compliance ensure suitability for industrial clock applications.

Features

  • Zero input-output propagation delay
  • Five low-skew clock outputs
  • On-chip PLL for clock synchronization
  • 22 ps typical cycle-to-cycle jitter
  • 13 ps typical period jitter
  • 10–220 MHz operating frequency
  • High and standard drive strength options
  • Power-down mode under 25 μA
  • Output-output skew as low as 30 ps
  • Rise/fall time down to 0.5 ns
  • Input duty cycle 25–75%
  • Output duty cycle 45–55%

Benefits

  • Eliminates timing delays in clock trees
  • Drives multiple loads with minimal skew
  • Maintains clock integrity and alignment
  • Ultra-low jitter for precise timing
  • Stable clock period for sensitive
  • Supports wide range of applications
  • Flexible drive for various load
  • Saves power in standby operation
  • Ensures precise multi-output timing
  • Fast signal transitions for high-speed
  • Accepts varied input clock shapes
  • Consistent output for reliable design

Applications

Documents

Design resources

Developer community