CategoryNon Zero Delay Buffers
-
Core/IO Operating Voltages ((V))3.3
-
Features3.3V 1:4 Non Zero Delay Buffer
-
FunctionSee datasheet
-
I/O Voltage ((V))3.3
-
Input Frequency range0 MHz to 140 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)0
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3 V to 3.6 V
-
Output Frequency range0 MHz to 140 MHz
-
Output Signal TypeLVCMOS
-
Outputs4
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationCommercial
-
Spread SpectrumN
|
OPN
|
CY2304NZZXC-1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TSSOP-8 (51-85093) |
| Packing Size | 790 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSSOP-8 (51-85093) |
| Packing Size | 790 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- One input to four output buffer
- General-purpose or PCI-X clock buffer
- Buffers all frequencies DC to 140 MHz
- Output-output skew less than 100 ps
- 3.3 V operation
- 60 ps typical output-output skew
- Input threshold at VDD/2
- Output rise/fall time max 1.5 ns
- Propagation delay 2.5-5 ns
- Output duty cycle 40-60%
- Output LOW ≤0.8 V (24 mA)
- Output HIGH ≥2.0 V (24 mA)
Benefits
- Drives four loads from one clock
- Flexible for PCI-X or general use
- Supports high-speed clock distribution
- Minimizes timing errors between outputs
- Compatible with 3.3 V systems
- Consistent timing for reliable operation
- Simplifies input signal interfacing
- Fast output transitions for sharp
- Predictable signal timing for design
- Maintains clock integrity across outputs
- Strong drive for standard logic levels
- Reliable logic high/low for system
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.