Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY2302SXI-1
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY2302SXI-1

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY2302SXI-1
CY2302SXI-1


Product details

  • Category
    Zero Delay Buffers
  • Core/IO Operating Voltages ((V))
    3.3/5.0
  • Features
    3.3V Zero Delay Buffer
  • Function
    See datasheet
  • I/O Voltage ((V))
    3.3/5.0
  • Input Frequency range
    10 MHz to 133 MHz
  • Input Type
    LVCMOS/LVTTL
  • Lead Ball Finish
    Ni/Pd/Au
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.13 V to 5.5 V
  • Output Frequency range
    10 MHz to 133 MHz
  • Output Signal Type
    LVCMOS
  • Outputs
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY2302SXI-1
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
The CY2302SXI-1 is a 3.3 V zero delay buffer and frequency multiplier with two LVCMOS outputs, designed for industrial applications from -40 to 85°C. It supports input and output frequencies from 10 to 133 MHz, accepts LVCMOS/LVTTL reference inputs, and operates from a 3.13 to 5.5 V supply. An external feedback path enables zero delay operation. Available in 8-pin SOIC, RoHS compliant and halogen free.

Features

  • Zero delay buffer with external feedback
  • Frequency multiplier with flexible
  • Two independent clock outputs
  • Output-to-output skew as low as 65 ps
  • Cycle-to-cycle jitter as low as 90 ps
  • Propagation delay as low as 90 ps
  • Output frequency up to 133 MHz
  • Duty cycle 40% to 60%
  • PLL lock time max 1 ms
  • Output rise/fall time as low as 1.5 ns

Benefits

  • Enables precise clock phase alignment
  • Flexible clock multiplication for design
  • Supports multiple synchronized outputs
  • Minimizes timing errors between outputs
  • Reduces system jitter for signal quality
  • Low delay improves timing accuracy
  • High frequency supports fast systems
  • Stable duty cycle ensures signal
  • Fast PLL lock for quick startup
  • Fast transitions for sharp signal edges

Applications

Documents

Design resources

Developer community