|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Zero delay buffer with external feedback
- Frequency multiplier with flexible
- Two independent clock outputs
- Output-to-output skew as low as 65 ps
- Cycle-to-cycle jitter as low as 90 ps
- Propagation delay as low as 90 ps
- Output frequency up to 133 MHz
- Duty cycle 40% to 60%
- PLL lock time max 1 ms
- Output rise/fall time as low as 1.5 ns
Benefits
- Enables precise clock phase alignment
- Flexible clock multiplication for design
- Supports multiple synchronized outputs
- Minimizes timing errors between outputs
- Reduces system jitter for signal quality
- Low delay improves timing accuracy
- High frequency supports fast systems
- Stable duty cycle ensures signal
- Fast PLL lock for quick startup
- Fast transitions for sharp signal edges
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.