CategoryZero Delay Buffers
-
Core/IO Operating Voltages ((V))3.3
-
Features3.3V 1:4 Zero Delay Buffer with /2 and X2 Function
-
FunctionSee datasheet
-
I/O Voltage ((V))3.3
-
Input Frequency range20 MHz to 83.3 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishPure Sn;Ni/Pd/Au
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3 V to 3.6 V
-
Output Frequency range10 MHz to 166.67 MHz
-
Output Signal TypeLVCMOS
-
Outputs4
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationCommercial
-
Spread SpectrumN
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.