Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY22801KFXC
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY22801KFXC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22801KFXC
CY22801KFXC


Product details

  • Category
    Programmable Clocks
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    Universal Programmable Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    1 MHz to 133 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.14 V to 3.47 V
  • Output Frequency range
    1 MHz to 200 MHz
  • Output Signal Type
    CMOS
  • Outputs
    3
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    N

OPN
CY22801KFXC
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY22801KFXC is a universal programmable clock generator with integrated PLL, supporting input frequencies from 1 MHz to 133 MHz (crystal: 8 MHz to 30 MHz) and generating up to three CMOS outputs from 1 MHz to 200 MHz. Operating from 3.14 V to 3.47 V at 0°C to 70°C, it features low jitter, high accuracy, and field programmability via CyClocksRT™. It is halogen free, RoHS compliant, and housed in an 8-pin SOIC package.

Features

  • Flash-programmable architecture
  • Integrated PLL for clock synthesis
  • Up to three independent outputs
  • Output frequency up to 200 MHz
  • Programmable spread spectrum
  • VCXO for frequency tuning
  • Programmable input load capacitors
  • Output-output skew max 250 ps
  • Duty cycle 45% to 55%
  • Serial interface for configuration
  • Programmable dividers for output
  • Low jitter: peak-to-peak 250 ps

Benefits

  • Fast prototyping with flash programming
  • Flexible clock generation for many uses
  • Multiple outputs reduce component count
  • High frequency supports fast systems
  • Spread spectrum reduces EMI
  • VCXO enables precise frequency lock
  • Easy crystal matching, lower BOM cost
  • Tight skew improves timing accuracy
  • Stable duty cycle ensures signal quality
  • Simple configuration via serial
  • Output dividers allow custom frequencies
  • Low jitter enhances signal integrity

Applications

Documents

Design resources

Developer community