CategoryProgrammable Clocks
-
Core/IO Operating Voltages ((V))3.3
-
Features6-Output Flash-Programmable Clock Generator
-
I/O Voltage ((V))3.3
-
Input Frequency range1 MHz to 150 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)3
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3.13 V to 3.45 V
-
Output Frequency range0 MHz to 166 MHz
-
Output Signal TypeCMOS
-
Outputs6
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumN
|
OPN
|
CY22393FXIT |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 2500 |
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
PH
|
| Country of Diffusion (CoD) |
CN
|
Features
- Three integrated PLLs
- Ultra wide divide counters
- Flash and field programmability
- Low jitter, high accuracy outputs
- Programmable crystal load capacitors
- Digital VCXO capability
- Power management options
- Configurable output buffer
- Programmable drive strength oscillator
- On-die load capacitors
- Two-wire serial interface
- CyClocksRT software support
Benefits
- Flexible clock generation for complex
- Supports multiple independent
- Easy in-system reconfiguration
- Accurate timing for high-speed systems
- Optimized for various crystal specs
- Fine frequency adjustment capability
- Reduces power in low activity modes
- Output flexibility for diverse needs
- Maximizes crystal compatibility
- Reduces external component cost
- Simple serial programming
- Fast, reliable configuration
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.