Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY22393FXI
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY22393FXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22393FXI
CY22393FXI


Product details

  • Category
    Programmable Clocks
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    6-Output Flash-Programmable Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    1 MHz to 150 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    3
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    0 MHz to 166 MHz
  • Output Signal Type
    CMOS
  • Outputs
    6
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY22393FXI
Product Status discontinued
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 960
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 960
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY22393FXI is a 6-output, flash-programmable clock generator with three on-chip PLLs, supporting input frequencies from 1 MHz to 150 MHz (reference clock) or 8 MHz to 30 MHz (crystal). It delivers CMOS outputs from 0 to 166 MHz, operates at 3.135 to 3.465 V, and covers -40 to 85°C for industrial use.

Features

  • Three integrated PLLs
  • Ultra wide divide counters
  • Flash and field programmability
  • Low jitter, high accuracy outputs
  • Programmable crystal load capacitors
  • Digital VCXO capability
  • Power management options
  • Configurable output buffer
  • Programmable drive strength oscillator
  • On-die load capacitors
  • Two-wire serial interface
  • CyClocksRT software support

Benefits

  • Flexible clock generation for complex
  • Supports multiple independent
  • Easy in-system reconfiguration
  • Accurate timing for high-speed systems
  • Optimized for various crystal specs
  • Fine frequency adjustment capability
  • Reduces power in low activity modes
  • Output flexibility for diverse needs
  • Maximizes crystal compatibility
  • Reduces external component cost
  • Simple serial programming
  • Fast, reliable configuration

Applications

Documents

Design resources

Developer community