CY22392FXCT
not for new design
RoHS Compliant
Lead-free

CY22392FXCT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22392FXCT
CY22392FXCT


Product details

  • Category
    Programmable Clocks
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    6-Output Flash-Programmable Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    1 MHz to 166 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    3
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    0 MHz to 200 MHz
  • Output Signal Type
    CMOS
  • Outputs
    6
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    N

OPN
CY22392FXCT
Product Status not for new design
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status not for new design
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY22392FXCT is a 6-output, flash-programmable clock generator for commercial applications, supporting output frequencies from 0 to 200 MHz and input frequencies from 1 to 166 MHz. It integrates three PLLs for flexible clock synthesis, features CMOS outputs, and operates at 3.13 to 3.45 V over 0 to 70°C.

Features

  • Three fully programmable PLLs
  • Generates up to four frequencies on six
  • Output frequency up to 200 MHz
  • Ultra wide divide counters: 8-bit Q
  • Programmable crystal load: 6 pF to 30 pF
  • Output duty cycle 45%-55% (<100 MHz)
  • Low jitter: 400 ps peak-to-peak
  • Output rise/fall slew rate min 0.75 V/ns
  • Power saving: shutdown current <5 μA
  • External LVTTL inputs for frequency
  • Glitch-free frequency switching
  • Programmable drive strength for crystal

Benefits

  • Flexible clocking for complex designs
  • Supports multiple device clock domains
  • High-speed clocks for advanced systems
  • Precise frequency control for accuracy
  • Adapts to various crystals
  • Stable outputs for reliable operation
  • Low jitter ensures signal integrity
  • Fast signal transitions reduce EMI
  • Minimizes power in standby mode
  • Easy frequency changes via external pins
  • No glitches during frequency switching
  • Compatible with many crystal types

Applications

Documents

Design resources

Developer community