Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY22392FXC
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY22392FXC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22392FXC
CY22392FXC


Product details

  • Category
    Programmable Clocks
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    6-Output Flash-Programmable Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    1 MHz to 166 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    3
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    0 MHz to 200 MHz
  • Output Signal Type
    CMOS
  • Outputs
    6
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    N

OPN
CY22392FXC
Product Status discontinued
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 1920
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 1920
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY22392FXC is a 3.3 V, six-output, flash-programmable clock generator with three on-chip PLLs, supporting output frequencies from 0 to 200 MHz and input frequencies from 1 to 166 MHz. It features CMOS-compatible outputs, field programmability, and integrated crystal/reference input. Operating from 0°C to 70°C, it is RoHS compliant in a 16-pin TSSOP package for high-accuracy, low-jitter clock generation.

Features

  • Three fully programmable PLLs
  • Generates up to four frequencies on six
  • Output frequency up to 200 MHz
  • Ultra wide divide counters: 8-bit Q
  • Programmable crystal load: 6 pF to 30 pF
  • Output duty cycle 45%-55% (<100 MHz)
  • Low jitter: 400 ps peak-to-peak
  • Output rise/fall slew rate min 0.75 V/ns
  • Power saving: shutdown current <5 μA
  • External LVTTL inputs for frequency
  • Glitch-free frequency switching
  • Programmable drive strength for crystal

Benefits

  • Flexible clocking for complex designs
  • Supports multiple device clock domains
  • High-speed clocks for advanced systems
  • Precise frequency control for accuracy
  • Adapts to various crystals
  • Stable outputs for reliable operation
  • Low jitter ensures signal integrity
  • Fast signal transitions reduce EMI
  • Minimizes power in standby mode
  • Easy frequency changes via external pins
  • No glitches during frequency switching
  • Compatible with many crystal types

Applications

Documents

Design resources

Developer community