CategoryProgrammable Clocks
-
Core/IO Operating Voltages ((V))3.3
-
Features3-Output Flash-Programmable Clock Generator
-
I/O Voltage ((V))3.3
-
Input Frequency range1 MHz to 166 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishPure Sn;Ni/Pd/Au
-
On-chip Clock Generation (PLL)3
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.13 V to 3.45 V
-
Output Frequency range0 MHz to 200 MHz
-
Output Signal TypeCMOS
-
Outputs3
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationCommercial
-
Spread SpectrumN
|
OPN
|
CY22381FXCT |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2500 |
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
PH
|
| Country of Diffusion (CoD) |
CN
|
Features
- Three integrated PLLs
- Ultra-wide divide counters
- Improved linear crystal load capacitors
- Flash programmability
- Low-jitter, high-accuracy outputs
- Power-management options
- Configurable crystal drive strength
- Frequency select via external LVTTL
- Programmable crosspoint switch for
- Output three-state mode
- Programmable post dividers
- CyClocks RT software support
Benefits
- Flexible clock generation for diverse
- Supports complex timing architectures
- Stable frequency over
- Easy customization in the field
- Reliable, precise clock signals
- Reduces power in standby or unused modes
- Compatible with various crystal types
- Simple frequency switching via input pin
- Customizable output routing
- Enables output disable for power savings
- Fine-grained output frequency control
- User-friendly configuration tool
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.