CY22150FZXIT
not for new design
RoHS Compliant
Lead-free

CY22150FZXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22150FZXIT
CY22150FZXIT


Product details

  • Category
    Programmable clocks
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    6-Output Programmable Clock Generator
  • I/O Voltage ((V))
    2.5/3.3
  • Input Frequency range
    1 MHz to 133 MHz
  • Input Type
    Xtal/LVCMOS/LVTTL
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    0.08 MHz to 166.6 MHz
  • Output Signal Type
    CMOS
  • Outputs
    6
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY22150FZXIT
Product Status not for new design
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status not for new design
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY22150FZXIT is a 6-output programmable clock generator with a single integrated PLL, supporting input frequencies from 1.0 to 133.0 MHz (crystal or LVCMOS/LVTTL) and output frequencies from 80 kHz to 166.6 MHz. It operates at 3.13 to 3.45 V with 2.5/3.3 V CMOS outputs, is qualified for industrial temperature range (-40 to 85°C), and is RoHS compliant. I2C programmability enables flexible configuration for timing applications.

Features

  • Integrated phase-locked loop (PLL)
  • Flash and I2C programmable architecture
  • Reprogrammable up to 100 cycles
  • Six independent clock outputs
  • Output frequencies up to 200 MHz
  • Low skew, low jitter, high accuracy
  • Flexible divider and VCO options
  • Supports external crystal or driven
  • Industry standard serial interface
  • Nonvolatile memory for settings
  • In-system frequency customization
  • Crosspoint switch matrix for routing

Benefits

  • PLL integration simplifies clock design
  • Programmable for fast design changes
  • Up to 100 reprograms reduces inventory
  • Six outputs enable multi-domain clocks
  • 200 MHz supports high-speed systems
  • Low jitter improves signal quality
  • Flexible dividers fit diverse needs
  • Works with crystals or driven sources
  • Standard interface eases integration
  • Nonvolatile keeps settings on power loss
  • Customization in-system saves time
  • Matrix routing simplifies PCB layout

Applications

Documents

Design resources

Developer community