CY22050KFZXC
not for new design
RoHS Compliant
Lead-free

CY22050KFZXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22050KFZXC
CY22050KFZXC


Product details

  • Category
    Programmable Clocks
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    Universal Programmable Clock Generator with VCXO and Spread Spectrum
  • I/O Voltage ((V))
    2.5/3.3
  • Input Frequency range
    1 MHz to 133 MHz
  • Input Type
    Xtal/LVCMOS/LVTTL
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    0.08 MHz to 200 MHz
  • Output Signal Type
    CMOS
  • Outputs
    6
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    N

OPN
CY22050KFZXC
Product Status not for new design
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 1920
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status not for new design
Infineon Package
Package Name TSSOP-16 (51-85091)
Packing Size 1920
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY22050KFZXC is a universal programmable clock generator with one integrated PLL, supporting up to six CMOS outputs in a 16-pin TSSOP package. It operates from a 3.135 V to 3.465 V supply, accepts 1 MHz to 133 MHz LVCMOS/LVTTL/crystal inputs, and delivers 0.08 MHz to 200 MHz outputs. Flash-programmable, with 2.5 V/3.3 V output options, commercial 0°C to 70°C range, and RoHS compliance.

Features

  • Integrated phase-locked loop (PLL)
  • Flash and field programmable
  • Up to 6 configurable outputs
  • Low-skew, low-jitter, high accuracy
  • Programmable via PC software
  • Crosspoint switch matrix for outputs
  • Multiple divider and post-divider
  • Supports 8–30 MHz crystal or 1–133 MHz
  • Reference oscillator on-chip
  • Output enable and power down pins
  • Reprogrammable up to 100 times
  • JEDEC file support for programming

Benefits

  • Flexible clock generation for various
  • Easy design changes and updates
  • Drives multiple devices with one chip
  • Reliable timing for high-performance
  • Simple configuration with user software
  • Custom output mapping reduces board
  • Wide divider options fit many
  • Compatible with standard crystals
  • No external oscillator needed
  • Power saving with output enable/power
  • Reduces inventory risk
  • Streamlined production via JEDEC files

Applications

Documents

Design resources

Developer community