CategoryProgrammable Clocks
-
Core/IO Operating Voltages ((V))3.3
-
FeaturesUniversal Programmable Clock Generator with VCXO and Spread Spectrum
-
I/O Voltage ((V))2.5/3.3
-
Input Frequency range1 MHz to 133 MHz
-
Input TypeXtal/LVCMOS/LVTTL
-
Lead Ball FinishNi/Pd/Au
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.13 V to 3.45 V
-
Output Frequency range0.08 MHz to 166.6 MHz
-
Output Signal TypeCMOS
-
Outputs6
-
Peak Reflow Temp220 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumN
|
OPN
|
CY22050KFI |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 960 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 960 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
Features
- Integrated phase-locked loop (PLL)
- Flash and field programmable
- Up to 6 configurable outputs
- Low-skew, low-jitter, high accuracy
- Programmable via PC software
- Crosspoint switch matrix for outputs
- Multiple divider and post-divider
- Supports 8–30 MHz crystal or 1–133 MHz
- Reference oscillator on-chip
- Output enable and power down pins
- Reprogrammable up to 100 times
- JEDEC file support for programming
Benefits
- Flexible clock generation for various
- Easy design changes and updates
- Drives multiple devices with one chip
- Reliable timing for high-performance
- Simple configuration with user software
- Custom output mapping reduces board
- Wide divider options fit many
- Compatible with standard crystals
- No external oscillator needed
- Power saving with output enable/power
- Reduces inventory risk
- Streamlined production via JEDEC files
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.