TSSOP-16 (51-85091)

P-TSSOP-16-800

Package details

  • Package Material
    P
  • Package Family
    P -TSSOP
  • Terminals
    16
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    5.0
  • Body Width (mm)
    4.4
  • Min. Terminal Pitch (mm)
    0.65

Image Gallery

P-TSSOP-16-800_Package Outline
Image of the package outline - P-TSSOP-16-800
P-TSSOP-16-800_Package Outline
P-TSSOP-16-800_Tape and Reel
P-TSSOP-16-800_Tape and Reel
P-TSSOP-16-800_Footprint Drawing
Documents and drawings