CY15V104QSN-108BFXI
Active and preferred
RoHS Compliant
Lead-free

CY15V104QSN-108BFXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15V104QSN-108BFXI
CY15V104QSN-108BFXI


Product details

  • Density
    4 MBit
  • Family
    Excelon
  • Frequency
    108 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Ni/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    512Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY15V104QSN-108BFXI
Product Status active and preferred
Infineon Package
Package Name LGA-8 (002-34146)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 07/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LGA-8 (002-34146)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 07/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community