CY15V102QN-50SXI
Active and preferred
RoHS Compliant
Lead-free

CY15V102QN-50SXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15V102QN-50SXI
CY15V102QN-50SXI
ea.


Product details

  • Density
    2 MBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.71 V to 1.89 V
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    256Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
CY15V102QN-50SXI
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The CY15V102QN-50SXI is a 2Mb EXCELON™ LP Ferroelectric RAM (F-RAM) with high-speed SPI interface up to 50 MHz. Operating from 1.71 V to 1.89 V and -40°C to +85°C, it delivers virtually unlimited endurance of 10^15 read/write cycles and up to 151 years data retention. Instant nonvolatile writes eliminate delays, while advanced protection features and low-power modes enhance reliability. Its robust SOIC packaging suits frequent-write industrial and embedded applications.

Features

  • 2Mb ferroelectric RAM, 256K × 8 organization
  • Virtually unlimited 10^15 read/write cycles
  • 151-year data retention at 60°C
  • Instant non-volatile write, no delay
  • Up to 50 MHz SPI interface, modes 0 and 3
  • Advanced write protection: hardware
  • Dedicated 256-byte special sector F-RAM
  • Unique device ID and serial number
  • Low active current: 2.4 mA at 40 MHz
  • Standby current: 2.3 µA, deep power down: 0.7
  • Hibernate mode: 0.1 µA typical
  • Input/output leakage current: ±1 µA max

Benefits

  • Reliable for frequent/rapid data logging
  • Eliminates write delays, boosts system speed
  • No data loss from power interruptions
  • Reduces system power consumption
  • Enables long battery life in portable devices
  • Supports high-speed SPI microcontroller
  • Simplifies secure device authentication
  • Protects critical data from accidental writes
  • Special sector survives soldering reflow
  • Easy drop-in replacement for serial
  • Suitable for multi-device SPI buses
  • High endurance lowers maintenance costs

Applications

Documents

Design resources

Developer community