CY15E064Q-SXE
Active and preferred
RoHS Compliant
Lead-free

CY15E064Q-SXE

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15E064Q-SXE
CY15E064Q-SXE
ea.


Product details

  • Density
    64 kBit
  • Frequency
    16 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    8Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(E)
  • Speed
    0 ns

OPN
CY15E064Q-SXE
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The CY15E064Q-SXE is a 64-Kbit automotive ferroelectric RAM (F-RAM) with high-speed SPI interface supporting up to 16 MHz clock frequency and NoDelay™ writes. It delivers 10 trillion read/write cycles, 121-year data retention at 85°C, and operates from 4.5 V to 5.5 V across -40°C to 125°C. AEC-Q100 Grade 1 and RoHS compliant, it features hardware/software write protection and low standby current of 10 μA at 85°C. Ideal for high-reliability automotive data storage.

Features

  • 64-Kbit F-RAM organized as 8K × 8
  • 10 trillion (10¹³) read/write endurance
  • 121-year data retention at 85°C
  • NoDelay™ writes at bus speed
  • Up to 16 MHz SPI interface
  • Hardware and software write protection
  • 300 μA active current at 1 MHz
  • 10 μA standby current at 85°C
  • VDD operation from 4.5 V to 5.5 V
  • Operating temp –40°C to +125°C
  • Direct replacement for serial flash/EEPROM
  • Supports SPI mode 0 and mode 3

Benefits

  • Reliable data storage for 121 years
  • 10¹³ cycles enable frequent data logging
  • Instant writes prevent data loss
  • 16 MHz SPI enables fast data transfer
  • Low power extends system efficiency
  • Wide voltage range ensures compatibility
  • Operates in –40°C to +125°C environments
  • Drop-in replacement simplifies upgrades
  • Hardware/software protection guards data
  • No write delays improve real-time response
  • High endurance reduces maintenance
  • Flexible SPI modes ease integration
Documents

Design resources

Developer community