CY15E016Q-SXE
Active and preferred
RoHS Compliant
Lead-free

CY15E016Q-SXE

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15E016Q-SXE
CY15E016Q-SXE
ea.


Product details

  • Density
    16 kBit
  • Frequency
    16 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    2Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(E)
  • Speed
    0 ns

OPN
CY15E016Q-SXE
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The CY15E016Q-SXE is a 16-Kbit (2K × 8) automotive serial F-RAM offering 10 trillion (10¹³) read/write cycles and 121-year data retention at 85°C. It operates from 4.5 V to 5.5 V, supports up to 16 MHz SPI, and is housed in an 8-pin SOIC. With NoDelay™ writes, low active (0.3 mA at 1 MHz) and standby (10 μA at 85°C) currents, robust write protection, and AEC-Q100 Grade 1 compliance, it is ideal for demanding automotive and industrial applications requiring frequent, rapid,.

Features

  • 16-Kbit nonvolatile F-RAM, 2K × 8
  • 10^13 read/write cycle endurance
  • 121-year data retention at 85°C
  • NoDelay™ writes, RAM-like speed
  • Up to 16 MHz SPI bus frequency
  • Supports SPI mode 0 and 3
  • Hardware write protect (WP pin)
  • Software write disable and block protect
  • 300 μA active current at 1 MHz
  • 10 μA standby current at 85°C
  • VDD operation: 4.5 V to 5.5 V
  • –40°C to +125°C operating range

Benefits

  • Reliable data storage without battery
  • Withstands frequent, rapid data logging
  • Retains data for decades in harsh conditions
  • Instant writes eliminate wait times
  • Fast SPI enables quick system response
  • Flexible SPI modes for easy integration
  • Hardware WP pin prevents accidental writes
  • Software protection enables secure updates
  • Low active current reduces power draw
  • Ultra-low standby saves energy in sleep
  • Wide VDD simplifies power supply design
  • Operates in extreme temperature environments

Applications

Documents

Design resources

Developer community