Density16 kBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)2Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15E016J-SXE | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2425 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2425 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Kbit nonvolatile F-RAM, 2K × 8
- 10 trillion (10¹³) read/write endurance
- 121-year data retention at 85°C
- NoDelay™ writes, immediate data storage
- I2C interface up to 1 MHz
- Supports 100 kHz, 400 kHz legacy timings
- Low active current: 250 μA at 100 kHz
- Low standby current: 40 μA (typ)
- Wide VDD: 4.5 V to 5.5 V
- Operating temp: –40°C to +125°C
- High ESD: 2 kV HBM, 500 V CDM
- Latch-up current >140 mA
Benefits
- Unlimited endurance for frequent data logging
- Reliable retention for 121 years at 85°C
- Instant writes eliminate wait times
- Drop-in replacement for I2C EEPROM
- Low power reduces system energy use
- Wide voltage range supports varied designs
- Operates in harsh automotive environments
- High ESD/latch-up improves robustness
- No data polling or write delays
- Supports legacy and new I2C systems
- Suitable for industrial and automotive use
- Fewer failures from write cycle limits
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.