Density16 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.65 V
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)2Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed0 ns
|
OPN
|
CY15B016J-SXA |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2425 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2425 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Kbit nonvolatile F-RAM, 2K × 8
- 100 trillion (10¹⁴) read/write endurance
- 151-year data retention at 65°C
- NoDelay™ instant write technology
- I2C interface up to 1 MHz
- Low active current: 100 μA at 100 kHz
- Typical standby current: 3 μA
- Wide supply voltage: 2.7 V to 3.65 V
- Operating temp: –40°C to +85°C
- Write protect pin for data security
- Schmitt trigger and slope control on I2C pins
- Direct hardware replacement for I2C EEPROM
Benefits
- Reliable data even after power loss
- Enables frequent, rapid data logging
- No write delays, instant data storage
- Outlasts EEPROM in endurance and retention
- Compatible with standard I2C designs
- Reduces system power consumption
- Minimizes standby energy drain
- Operates in harsh environments
- Protects critical data from accidental writes
- Improved noise immunity on I2C bus
- Simple upgrade from legacy EEPROM
- Fewer system-level reliability concerns
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.