CY14V256LA-BA35XI
Active and preferred
RoHS Compliant
Lead-free

CY14V256LA-BA35XI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14V256LA-BA35XI
CY14V256LA-BA35XI
ea.


Product details

  • Density
    256 kBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Organization (X x Y)
    32K x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY14V256LA-BA35XI
Product Status active and preferred
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 299
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 299
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
CY14V256LA-BA35XI is a 256-Kbit (32K × 8) parallel nvSRAM combining fast SRAM with QuantumTrap nonvolatile storage. It supports 35 ns access and hands-off AutoStore on power down using a 61 µF to 180 µF VCAP capacitor, plus hardware/software STORE and RECALL. Operates at VCC 3.0 V to 3.6 V and VCCQ 1.65 V to 1.95 V across -40°C to 85°C with 20-year data retention and 1 million STORE cycles.

Features

  • 32K × 8 nvSRAM organization
  • 35 ns SRAM access time
  • AutoStore on power-down via VCAP
  • STORE via HSB, software, AutoStore
  • RECALL via software or power-up
  • 1,000 K STORE cycle endurance
  • 20-year nonvolatile data retention
  • VCC 3.0–3.6 V core supply
  • VCCQ 1.65–1.95 V I/O supply
  • Low-voltage write/STORE inhibit
  • HSB open-drain busy indicator
  • VCAP capacitor range 61–180 µF

Benefits

  • SRAM-like speed for real-time data
  • No firmware for power-loss backup
  • Auto data restore after power-up
  • Manual save via HSB without MCU code
  • Software STORE/RECALL gives control
  • High STORE endurance for data logging
  • 20-year retention for long life data
  • Dual-rail eases I/O voltage matching
  • Inhibit prevents brownout corruption
  • HSB enables simple status monitoring
  • VCAP STORE avoids backup battery
  • Disable AutoStore to reduce NV wear
Documents

Design resources

Developer community