CY14B512Q2A-SXI
Active and preferred
RoHS Compliant
Lead-free

CY14B512Q2A-SXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B512Q2A-SXI
CY14B512Q2A-SXI
ea.


Product details

  • Density
    512 kBit
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    64Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
CY14B512Q2A-SXI
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
CY14B512Q2A-SXI is a 512-Kbit (64K × 8) SPI nvSRAM that combines SRAM with QuantumTrap nonvolatile cells to retain data without a battery. It supports AutoStore on power-down and RECALL on power-up, plus software STORE/RECALL and an 8-byte serial number. Operates from 2.7 V to 3.6 V at −40 to 85°C, with 40 MHz SPI, 20-year retention at 85°C, and 1M STORE cycles, in an 8-pin SOIC with VCAP.

Features

  • 512-Kbit nvSRAM (64K × 8)
  • SPI clock up to 104 MHz
  • Supports SPI modes 0 and 3
  • AutoStore on power-down
  • Software STORE/RECALL via SPI
  • Hardware STORE via HSB pin
  • Power-up RECALL to SRAM
  • 8-byte serial number
  • Manufacturer ID and Product ID
  • Block protect 1/4, 1/2, full array
  • 20-year data retention
  • 1,000 K STORE operations

Benefits

  • Retains data through power loss
  • 104 MHz SPI enables fast access
  • Easy interfacing to SPI MCUs
  • AutoStore reduces firmware effort
  • SPI STORE enables save on demand
  • HSB enables external save trigger
  • RECALL restores data at power-up
  • Serial number enables traceability
  • Device IDs speed board bring-up
  • Block protect prevents corruption
  • 20-year retention cuts servicing
  • 1M STORE cycles supports logging

Applications

Documents

Design resources

Developer community