Density256 kBit
-
Frequency40 MHz
-
InterfacesSPI
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage (VCCQ) max3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed0 ns
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 256-Kbit nvSRAM, 32K × 8 array
- AutoStore on power-down (VCAP)
- STORE via SPI instruction
- RECALL on power-up or SPI
- SPI clock up to 40 MHz
- SPI modes 0 (0,0) and 3 (1,1)
- 3.0 V supply, 2.7 V to 3.6 V
- Avg active current 10 mA at 40 MHz
- Standby current 5 mA (CS high)
- 20-year data retention
- 1,000 K nonvolatile STORE cycles
- WP pin and block write protection
Benefits
- SRAM speed with nonvolatile backup
- Saves data automatically at power loss
- Software STORE enables safe saves
- Fast restore after power returns
- 40 MHz SPI reduces access latency
- Fits common SPI hosts and modes
- Works on standard 3 V rails
- Low current eases power budgeting
- Standby mode lowers idle power
- Long retention keeps data for years
- High STORE endurance for logging
- Write protect prevents corruption
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.