AlarmsY
-
Density1 MBit
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)128Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Real Time ClockY
-
Speed25 ns
-
Watchdog TimerY
|
OPN
|
CY14B101KA-SP25XI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SSOP-48 (51-85061) |
| Packing Size | 300 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-48 (51-85061) |
| Packing Size | 300 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- 1-Mbit nvSRAM + QuantumTrap NVM
- AutoStore on power-down via VCAP
- Hardware STORE request via HSB pin
- SW STORE/RECALL via addr sequence
- Parallel STORE/RECALL of all cells
- Infinite SRAM reads and writes
- Infinite RECALL from nonvolatile
- 1M STORE cycles to QuantumTrap
- 20-year data retention
- RTC with leap-year tracking
- RTC alarm with INT output
- 0.35 µA typ RTC backup current
Benefits
- AutoStore saves data on power loss
- Small cap avoids battery for store
- HSB pin enables immediate save
- SW cycles need no extra interface
- Parallel xfer minimizes save time
- SRAM-like speed for fast accesses
- Restore state without wear limits
- High STORE endurance for logging
- Long retention reduces servicing
- Keeps time/date during outages
- Alarm/INT enables timed wakeups
- Low backup current extends life
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.