BTS711L1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels4
-
Current Limit min2.5 A
-
DiagnosticsDigital
-
FamilyClassic PROFET™ 12V
-
IL (Short Circuit Current)4 A
-
Load Current1.9 A
-
Nominal Load Current per channel (All channels active)1.9 A
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2039
-
QualificationAutomotive
-
Recommended Operating Voltage range5 V to 35 V
| Recommended | ||
|
OPN
|
BTS711L1XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 06/2008 | |
| Country of Assembly (CoA) |
ID
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 06/2008 |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
MY
|
Features
- Overload protection
- Current limitation
- Short circuit protection
- Thermal shutdown
- Overvoltage protection (incl load dump)
- Fast demagnetization of inductive loads
- Reverse battery protection 1)
- Undervoltage and overvoltage shutdown
- Open drain diagnostic output
- Open load detection in ON-state
- CMOS compatible input
- Loss of ground & loss of Vbb protection
Benefits
- High voltage capability
- Benchmark energy robustness
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.