BSZ300N15NS5
Active
RoHS Compliant

BSZ300N15NS5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ300N15NS5
BSZ300N15NS5
ea.


Product details

  • Ciss
    730 pF
  • Coss
    180 pF
  • ID (@25°C) max
    32 A
  • IDpuls max
    128 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    62.5 W
  • Qgd
    2.2 nC
  • QG (typ @10V)
    10.1 nC
  • RDS (on) (@10V) max
    30 mΩ
  • RthJA max
    60 K/W
  • RthJC max
    2 K/W
  • Rth
    2 K/W
  • VDS max
    150 V
  • VGS(th)
    3.8 V

OPN
BSZ300N15NS5ATMA1
Product Status active
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
ea.
in stock
The 150V OptiMOS™ achieves a reduction in R DS(on) of 40% and of 45% in figure of merit (FOM) compared to the next best competitor. This drastic improvement opens new possibilities like moving from leaded packages to SMD packages or effectively replacing two old parts with one OptiMOS™ part.

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
Documents

Design resources

Developer community