BSZ096N10LS5
Active and preferred
RoHS Compliant

BSZ096N10LS5

OptiMOS™ 5 power MOSFETs logic level provide low RDS(on) in a small package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ096N10LS5
BSZ096N10LS5
ea.


Product details

  • Ciss
    1600 pF
  • Coss
    250 pF
  • ID (@25°C) max
    62 A
  • IDpuls max
    248 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    69 W
  • Qgd
    4.1 nC
  • QG (typ @4.5V)
    12 nC
  • QG (typ @10V)
    22 nC
  • RDS (on) (@10V) max
    9.6 mΩ
  • RDS (on) (@4.5V LL) max
    13.5 mΩ
  • RDS (on) (@4.5V) max
    13.5 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.8 K/W
  • Rth max
    1.8 K/W
  • Special Features
    Logic Level
  • VDS max
    100 V
  • VGS(th) range
    1.1 V to 2.3 V
  • VGS(th)
    1.7 V

OPN
BSZ096N10LS5ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
Infineon's OptiMOS™ 5 power MOSFETs logic level are highly suitable for wireless charging, adapter and telecom applications. The devices' low gate charge (Q g) reduces switching losses without compromising conduction losses. The improved figues of merit allow operations at high switching frequencies. Furthermore, the logic level drive provides a low gate threshold voltage (V GS(th)) allowing the MOSFETs to be driven at 5V and directly from microcontrollers.

Features

  • Low R DS(on) in small package
  • Low gate charge
  • Lower output charge
  • Logic level compatibility

Benefits

  • Higher power density designs
  • Higher switching frequency
  • Reduced parts count
  • Driven directly from microcontrollers
  • System cost reduction

Applications

Documents

Design resources

Developer community