ID (@25°C) max17 A
-
IDpuls max68 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3 Fused Lead
-
Pin Count8 Pins
-
PolarityN
-
Qgd1.3 nC
-
QG (typ @10V)11 nC
-
QG (typ @4.5V)5.2 nC
-
RDS (on) (@4.5V LL) max5.3 mΩ
-
RDS (on) (@10V) max4.4 mΩ
-
RDS (on) (@4.5V) max5.3 mΩ
-
RthJA max60 K/W
-
RthJC max4.6 K/W
-
Rth4.6 K/W
-
VDS max30 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.6 V
|
OPN
|
BSZ0589NSATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
Features
- Best-in-class on-state resistance
- Benchmark switching performance
- RoHS compliant and halogen free
- Optimized EMI behavior
Benefits
- Highest efficiency
- Reduction of overall system costs
- Operation at high-switching frequency
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.