Ciss960 pF
-
Coss330 pF
-
ID (@25°C) max82 A
-
IDpuls max328 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
Pin Count8 Pins
-
PolarityN
-
Ptot max36 W
-
QG (typ @10V)15 nC
-
QG (typ @4.5V)7.1 nC
-
RDS (on) (@4.5V LL) max4.2 mΩ
-
RDS (on) (@4.5V) max4.2 mΩ
-
RDS (on) (@10V) max3.4 mΩ
-
RthJA max60 K/W
-
RthJC max3.5 K/W
-
Rth3.5 K/W
-
Special FeaturesMonolithically Integrated Schottky-like Diode, Logic Level
-
VDS max30 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.85 V
|
OPN
|
BSZ0503NSIATMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
Features
- Best-in-class on-state resistance
- Benchmark switching performance
- RoHS compliant and halogen free
- Optimized EMI behavior
Benefits
- Highest efficiency
- Highest power density with PQFN 3.3x3.3
- Reduction of overall system costs
- Operation at high-switching frequency
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.