BSS83I
Active and preferred
RoHS Compliant
Lead-free

BSS83I

Industrial grade P-channel power MOSFETs in SOT23 package reducing design complexity in medium and low power applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSS83I
BSS83I
ea.


Product details

  • ID (@25°C) max
    -0.55 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-23
  • Polarity
    P
  • QG (typ @4.5V)
    -0.87 nC
  • QG (typ @10V)
    -1.79 nC
  • RDS (on) (@10V) max
    1700 mΩ
  • RDS (on) (@4.5V) max
    2200 mΩ
  • Special Features
    Small Signal
  • VDS max
    -60 V
  • VGS(th) range
    -1 V to -2 V

OPN
BSS83IXUSA1
Product Status active and preferred
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
OptiMOS™ P-channel power MOSFETs are ideal for load switches, battery management, and reverse polarity protection applications. The main advantage of OptiMOS™ P-channel power MOSFETs is the simplified design complexity in medium and low power applications.Its easy interface to Microcontroller Unit (MCU), fast switching, and avalanche ruggedness, makes Infineon’s OptiMOS™ power MOSFETs suitable for applications demanding high-quality.

Features

  • 100% avalanche tested
  • Logic level
  • Pb-free lead plating; RoHS compliant
  • Qualified for industrial applications

Benefits

  • Easy interface to MCU
  • Improved efficiency at low loads
  • Fast switching
  • Avalanche ruggedness
  • Best-in-class quality and reliability
Documents

Design resources

Developer community