BSP742T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
Current Limit min2 A
-
Diagnosticsn.a.
-
FamilyClassic PROFET™ 12V
-
IL (Short Circuit Current)3 A
-
Load Current1.1 A
-
MountingSMT
-
Nominal Load Current per channel (All channels active)0.8 A
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2039
-
Ptot max1.5 W
-
QualificationAutomotive
-
Recommended Operating Voltage range5 V to 34 V
-
toff (Turn OFF time) max170 µs
-
ton (Turn ON time) max140 µs
| Recommended | ||
|
OPN
|
BSP742TXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SO-8 | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 01/2008 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SO-8 |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 01/2008 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Overload protection
- Current limitation
- Short circuit protection
- Shutdown when undervoltage
- Thermal shutdown with restart
- Overvoltage protection (incl load dump)
- Fast demagnetizing of inductive loads
- Rev battery protection w/ ext resistor
- CMOS compatible input
- ESD- Protection
- Very low stand by current
- AEC qualified
Benefits
- Voltage clamped with inductive loads
- Current limitation
- Very low standby current
- Thermal shutdown with restart
- ESD-Protection
Share in WeChat
Scan the QR code with your WeChat App to share this page.