Ciss814 pF
-
Coss248 pF
-
ID max-3 A
-
IDpuls max-12 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSOT-223
-
Pin Count4 Pins
-
PolarityP
-
Ptot max1.8 W
-
QG-26.3 nC
-
RDS (on) max120 mΩ
-
RDS (on) (@4.5V) max170 mΩ
-
RDS (on) (@4.5V LL) max170 mΩ
-
VDS max-60 V
-
VGS(th) range-2 V to -1 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- VDS= -60V
- Very low on-resistance RDS(on)
- 100% avalance tested
- Logic level
- AEC Q101 qualified
Benefits
- Easy interface to MCU
- Fast switching
- Avalanche ruggedness
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.