BSL308PE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss376 pF
-
Coss196 pF
-
ID (@25°C) max2.1 A
-
IDpuls max-8.4 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageTSOP-6 dual
-
Pin Count6 Pins
-
PolarityP
-
Ptot max0.5 W
-
QG (typ @10V)-5 nC
-
RDS (on) (@10V) max80 mΩ
-
RthJA max250 K/W
-
Rth250 K/W
-
Special FeaturesESD protected
-
VDS max-30 V
-
VGS(th)-1.5 V
-
VGS(th) range-2 V to -1 V
| Recommended | ||
|
OPN
|
BSL308PEH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-6 | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-6 |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- dv/dt rated
- RoHS compliant, halogen-free
- Qualified according to Automotive Std
- PPAP capable
Benefits
- Low RDS(on) for high efficency
- Small packages save PCB space
- Best-in-class quality and reliability
Share in WeChat
Scan the QR code with your WeChat App to share this page.