BSL207SP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss1007 pF
-
Coss410 pF
-
ID (@25°C) max6 A
-
IDpuls max-24 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature max150 °C
-
PackageTSOP-6
-
Pin Count6 Pins
-
PolarityP
-
Ptot max2 W
-
QG (typ @4.5V) max13.3 nC
-
RDS (on) (@2.5V) max65 mΩ
-
RDS (on) (@4.5V) max41 mΩ
-
RDS (on) (@4.5V LL) max41 mΩ
-
RthJA max230 K/W
-
Special FeaturesSmall Power
-
VDS max-20 V
-
VGS(th) range-0.6 V to -1.2 V
| Recommended | ||
|
OPN
|
BSL207SPH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-6 | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-6 |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Enhancement mode
- Super logic level
- Avalanche rated
- Fast switching
- dv/dt rated
- RoHS compliant, halogen-free
- Qualified according to Automotive Std
- PPAP capable
Benefits
- Low RDS(on) for high efficency
- Small packages save PCB space
- Best-in-class quality and reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.