Ciss1190 pF
-
Coss90 pF
-
ID (@25°C) max24 A
-
IDpuls max97 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max96 W
-
QG (typ @10V)15 nC
-
RDS (on) (@10V) max50 mΩ
-
RthJA max75 K/W
-
RthJC max1.3 K/W
-
Rth1.3 K/W
-
VDS max200 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
| Recommended | ||
|
OPN
|
BSC500N20NS3GATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN,MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Industry’s lowest R DS(on)
- Lowest Qg and Qgd
- Lowest FOM RoHS compliant - MSL 1 rated
Benefits
- Highest efficiency
- Highest power density
- Lowest board space consumption
- Minimal device paralleling required
Share in WeChat
Scan the QR code with your WeChat App to share this page.