Ciss1370 pF
-
Coss341 pF
-
ID (@25°C) max56 A
-
IDpuls max224 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
Pin Count8 Pins
-
PolarityN
-
Ptot max96 W
-
Qgd4 nC
-
QG (typ @10V)19 nC
-
RDS (on) (@10V) max16 mΩ
-
RthJA max50 K/W
-
RthJC max1.3 K/W
-
Rth1.3 K/W
-
VDS max150 V
-
VGS(th) range3 V to 4.6 V
-
VGS(th)3.8 V
| Recommended | ||
|
OPN
|
BSC160N15NS5ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SuperSO8 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN,MY
|
|
| Country of Diffusion (CoD) |
AT,DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MY
|
| Country of Diffusion (CoD) |
AT,DE
|
Features
- Firm FOMgd and FOMoss with lower RDS(on)
- Lower output charge
- Ultra-low reverse recovery charge
- Increased commutation ruggedness
- Higher switching frequency possible
Benefits
- Reduced paralleling
- Size reduction w/ SuperSO8 best-in-class
- Higher power density designs
- More rugged products
Share in WeChat
Scan the QR code with your WeChat App to share this page.